Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
950N
ORDERNO
Article-number
950N mm
SER
Series
N
LC
Load capacity
600 kg
A
950 mm
B
887 mm
C
834 mm
D
765 mm
E
925 mm
F
790 mm
H
52 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices